Quantity | Unit price |
---|---|
1 - 99 | $1.4472 |
100 - 199 | $0.7237 |
200 - 999 | $0.2891 |
1000 - 1399 | $0.1287 |
1400 - 6999 | $0.1287 |
7000 + | $0.1158 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 35.31 mm |
Inside Diameter | 1.39 in |
Fitting Diameter | 37.1 mm |
Fitting Diameter | 1.460 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue