Quantity | Unit price |
---|---|
1 - 249 | $0.919 |
250 - 499 | $0.4587 |
500 - 1499 | $0.1848 |
1500 - 14999 | $0.0817 |
15000 - 29999 | $0.0776 |
30000 - 44999 | $0.0735 |
45000 + | $0.0695 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter | 27.86 mm |
Inside Diameter | 1.097 in |
Fitting Diameter | 29.5 mm |
Fitting Diameter | 1.161 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 2.4 mm |
Flange Thickness | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue