Quantity | Unit price |
---|---|
100 - 9999 | $2.1365 |
10000 - 24999 | $1.0491 |
25000 + | $0.9615 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 140 °C |
---|---|
Maximum Operating Temperature | 284 °F |
Minimum Operating Temperature | -30 °C |
Minimum Operating Temperature | -22 °F |
Overall Height | 16.6 mm |
Overall Height | 0.654 in |
Overall Width | 50.8 mm |
Overall Width | 2 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Additional Hardware Included | Roll Pin |
Color | Natural |
Full Material | Glass-Filled Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue