Quantity | Unit price |
---|---|
1000 - 9999 | $0.0685 |
10000 - 24999 | $0.0617 |
25000 + | $0.0555 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 3.2 mm |
---|---|
Inside Diameter | 0.126 in |
Maximum Operating Temperature | 121.1 °C |
Maximum Operating Temperature | 250 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Spacer Length | 15.0 mm |
Spacer Length | 0.591 in |
Color | Black |
Compatible Thread Sizes (All) | M3 |
Full Material | Heat Stabilized Polyamide 6.6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue