Quantity | Unit price |
---|---|
500 - 9999 | $0.1397 |
10000 - 24999 | $0.1342 |
25000 + | $0.1014 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 12.9 mm |
---|---|
Inside Diameter | 0.506 in |
Outside Diameter | 17 mm |
Outside Diameter | 0.668 in |
Spacer Length | 23.8 mm |
Spacer Length | 0.938 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue