Menu Search

Spacer - 12.7 mm | 0.501 in ; 19.8 mm | 0.780 in ; 5.2 mm | 0.205 in

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 V2.
Item code:

13RS075991

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.2213
10000 - 24999 $0.2125
25000 + $0.1605
Standard pack: 500

Order in multiple of 500

Total price:

$110.65

500 x $0.2213

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.501 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Outside Diameter 0.780 in
Spacer Length 0.205 in
Color Natural
Compatible Thread Sizes (All) 3/8 (M10)
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2
Spacer Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us