Menu Search

Plastic Non Threaded Spacer - 11 mm | 0.434 in ; 19.6 mm | 0.770 in ; 9.6 mm | 0.377 in

This is a Round Natural Nylon 6/6 non-threaded spacer. It has a 0.434 in inside diameter and a 0.770 in outside diameter. The spacer length is 0.377 in
Item code:

13RS077531

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.1738
10000 - 24999 $0.1668
25000 + $0.1261
Standard pack: 500

Order in multiple of 500

Total price:

$86.90

500 x $0.1738

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 0.434 in
Outside Diameter 0.770 in
Spacer Length 0.377 in
Color Natural
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2
Spacer Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us