Quantity | Unit price |
---|---|
1000 - 9999 | $0.3674 |
10000 - 24999 | $0.3338 |
25000 + | $0.3061 |
Distance Across Flats | 5.5 mm |
---|---|
Distance Across Flats | 0.217 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 10.5 mm |
Spacer Length | 0.413 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue