These spacers are easily mounted by hand.One end has an arrowhead fastener and is held firmly in place with tension wings. The other end is a teardrop fastener that holds firmly and goes into a very small hole leaving very little protrusion
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2139 - $0.2568 | 5000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.5 in
12.7 mm
|
||||
$0.2064 - $0.2479 | 2000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.437 in
11.1 mm
|
||||
$0.2288 - $0.2745 | 1000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.626 in
15.9 mm
|
||||
$0.1665 - $0.1998 | In production |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.126 in
3.2 mm
|
||||
$0.2215 - $0.2656 | 1000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.563 in
14.3 mm
|
||||
$0.1943 - $0.233 | 5000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.311 in
7.9 mm
|
||||
$0.1989 - $0.2387 | 2000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.374 in
9.5 mm
|
||||
$0.1782 - $0.2137 | 34000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.189 in
4.8 mm
|
||||
$0.1894 - $0.2274 | 3000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
|
|
0.252 in
6.4 mm
|
||||
CBLS505A | $0.2376 - $0.2849 | In production |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.126 in
3.2 mm
|
|||
$0.2769 - $0.3323 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.311 in
7.9 mm
|
||||
$0.2905 - $0.3486 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.374 in
9.5 mm
|
||||
$0.3148 - $0.3775 | In production |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.626 in
15.9 mm
|
||||
$0.2937 - $0.3522 | 3000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.437 in
11.1 mm
|
||||
CBLS510A | $0.2468 - $0.2958 | In production |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.189 in
4.8 mm
|
|||
CBLS515A | $0.2664 - $0.3194 | 1000 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.252 in
6.4 mm
|
|||
$0.2989 - $0.3585 | In production |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.5 in
12.7 mm
|
||||
$0.3042 - $0.3649 | In production |
UL94 V-2
|
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
|
|
0.563 in
14.3 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue