Menu Search

PCB Support - Locking Arrowhead ; Nylon ; Spacer Length 4.7 mm | 0.187 in ; Maximum Operating Temperature 85 °C | 185 °F

Locking Circuit Board Support snaps into place on both the chassis and the board and requires no fixing screws.
Item code:

LCBSA-3-3-01

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2211
10000 - 24999 $0.2125
25000 + $0.2042
Standard pack: 1000

Order in multiple of 1000

Total price:

$221.10

1000 x $0.2211

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 0.280 in
Hole Diameter A 0.157 in
Hole Diameter B 0.187 in
Locking Head Height A 0.430 in
Locking Head Height B 0.220 in
Panel Thickness A Range 0.093 in
Panel Thickness B Range 0.030 - 0.078 in
Operating Temperature Range -40 - 185 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us