These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these flat requiring nop through hole to support heavily loaded PC Boards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1869 - $0.2243 | 3000 In stock |
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|||||||
$0.2057 - $0.2468 | 7000 In stock |
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|||||||
RLCBSRS-6-01 | $0.1912 - $0.2294 | 35000 In stock |
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||||||
$0.1821 - $0.2185 | 120000 In stock |
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|||||||
RLCBSRS-10-01 | $0.2199 - $0.2639 | 2000 In stock |
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||||||
$0.1936 - $0.2322 | In production |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.472 in
12.0 mm
|
|||||||
RLCBSB-6-01 | $0.1859 - $0.2231 | In production |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.236 in
6.0 mm
|
||||||
$0.1859 - $0.2839 | In production |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.315 in
8.0 mm
|
|||||||
$0.1859 - $0.2231 | In production |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.197 in
5.0 mm
|
|||||||
$0.1936 - $0.2322 | In production |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.551 in
14.0 mm
|
|||||||
$0.1899 - $0.2276 | 1000 In stock |
0.217 in
5.5 mm
|
0.020 - 0.039 in
0.5 - 1.0 mm
|
0.394 in
10.0 mm
|
|||||||
$0.3393 - $0.4071 | 8000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.335 in
8.5 mm
|
|||||||
CBRLSS100A | $0.4175 - $0.501 | 9000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
1.181 in
30 mm
|
||||||
$0.3783 - $0.4539 | 10000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.854 in
21.7 mm
|
|||||||
$0.2129 - $0.2554 | 3000 In stock |
0.187 in
4.7 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
|||||||
$0.3298 - $0.3957 | 8000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.551 in
14 mm
|
|||||||
$0.36 - $0.432 | 8000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.787 in
20 mm
|
|||||||
$0.2529 - $0.3032 | 6000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.138 in
3.5 mm
|
|||||||
$0.3568 - $0.4281 | 7000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.394 in
10 mm
|
|||||||
$0.3328 - $0.3994 | 6000 In stock |
0.216 in
5.5 mm
|
0.030 - 0.062 in
0.8 - 1.6 mm
|
0.625 in
15.9 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue