PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Spacer Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SMLCBS-5-19 | $0.3154 - $0.3783 | 11000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.313 in
8 mm
|
||||||
$0.3345 - $0.4012 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.438 in
11.1 mm
|
|||||||
$0.3248 - $0.3897 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
|||||||
$0.3445 - $0.4135 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
|||||||
$0.2624 - $0.3148 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
|||||||
$0.2784 - $0.334 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.500 in
12.7 mm
|
|||||||
$0.2548 - $0.3056 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.313 in
8 mm
|
|||||||
$0.2702 - $0.3241 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.438 in
11.1 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue