Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 711.2 mm | 28.000 in Inside Height - 120 mm | 4.724 in Black

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe.
Item code:

RRC28A

179 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $67.9089
5 - 9 $67.9089
10 - 19 $64.5181
20 - 99 $61.1422
100 - 199 $57.6757
200 + $54.3453
Standard pack: 20

Order any quantity

Total price:

$67.91

1 x $67.9089

Specifications

Imperial
Metric
SKU attributes
Color Black
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole No
Inside Diameter 28.000 in
Inside Height 4.724 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us