Quantity | Unit price |
---|---|
1000 - 4999 | $0.3223 |
5000 - 9999 | $0.307 |
10000 - 24999 | $0.293 |
25000 + | $0.2762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 4.4 mm |
---|---|
Head Diameter | 0.175 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Thread Length | 7.1 mm |
Thread Length | 0.281 in |
Thread Size | 4-40 |
Color | Clear |
Drive Type | Slotted Drive |
Head Type | Round Head |
Screw Type | Machine Screw |
Material | Polycarbonate |
Full Material | Polycarbonate |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue