Quantity | Unit price |
---|---|
500 - 999 | $0.2267 |
1000 - 4999 | $0.2041 |
5000 - 9999 | $0.1837 |
10000 - 24999 | $0.1653 |
25000 + | $0.1488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push-Lock |
---|---|
Mount Style | Double Grip |
Width | 6.1 mm |
Width | 0.24 in |
Inside Diameter Range | 12.0 - 13.8 mm |
Inside Diameter Range | 0.472 - 0.543 in |
Color | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue