Quantity | Unit price |
---|---|
1000 - 4999 | $0.2197 |
5000 - 9999 | $0.1978 |
10000 - 24999 | $0.178 |
25000 + | $0.1602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push-Lock |
---|---|
Mount Style | Interlocking Design |
Width | 5.6 mm |
Width | 0.22 in |
Inside Diameter Range | 12.1 - 13.6 mm |
Inside Diameter Range | 0.476 - 0.535 in |
Color | Natural |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue