Quantity | Unit price |
---|---|
500 - 999 | $0.2435 |
1000 - 4999 | $0.2192 |
5000 - 9999 | $0.1973 |
10000 - 24999 | $0.1775 |
25000 + | $0.1598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push-Lock |
---|---|
Mount Style | Interlocking Design |
Width | 6.4 mm |
Width | 0.252 in |
Inside Diameter Range | 15.2 - 17.2 mm |
Inside Diameter Range | 0.598 - 0.677 in |
Color | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue