Quantity | Unit price |
---|---|
1000 - 4999 | $0.0406 |
5000 - 9999 | $0.0387 |
10000 - 24999 | $0.0369 |
25000 + | $0.0349 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 6.7 mm |
---|---|
Head Diameter | 0.263 in |
Head Height | 2 mm |
Head Height | 0.077 in |
Thread Length | 9.5 mm |
Thread Length | 0.375 in |
Thread Size | 6-32 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Screw Type | Machine Screw |
Drive Type | Slotted Drive |
Head Type | Pan Head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue