Quantity | Unit price |
---|
Handle Material | Steel |
---|---|
Handle Finish | Powder-Coated |
Handle Color | Black |
Handle Type | Machine Handle |
Handle Shape | Arch |
Mount Type | Through Hole |
Mount Style | Front Installation |
Number of Mounting Holes | 2 |
Thread Size | Non Threaded |
Mounting Hole Distance | 1000.0 mm |
Mounting Hole Distance | 39.37 in |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Handle Length | 1000.0 mm |
Handle Length | 39.37 in |
Grip Height | 45.0 mm |
Grip Height | 45.0 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue