Menu Search

Natural PA Threaded Rod - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

3825020100SD

25000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1176
5000 - 9999 $0.1121
10000 - 24999 $0.1069
25000 - 49999 $0.1008
50000 + $0.0888
Standard pack: 1

Order in multiple of 1000

Total price:

$117.60

1000 x $0.1176

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 1 in
Thread Size 1/4-20
Color Natural
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us