Quantity | Unit price |
---|---|
1 - 24 | $23.7061 |
25 - 49 | $10.7783 |
50 - 99 | $7.5539 |
100 - 499 | $4.3144 |
500 + | $3.8904 |
Overall Length | 29 mm |
---|---|
Overall Length | 1.142 in |
Color | Black |
Handle Color | Black |
Handle Material | Nylon |
Handle Style | Type 1 |
Mount Type | Front Counterbored Through Hole |
Base Width | 29.0 mm |
Base Width | 1.142 in |
Mounting Hole Distance | 117 mm |
Mounting Hole Distance | 4.606 in |
Overall Height | 40 mm |
Overall Height | 1.575 in |
Thread Size | Screws not included |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue