Quantity | Unit price |
---|---|
1 - 24 | $28.3686 |
25 - 49 | $12.8976 |
50 - 99 | $9.0223 |
100 - 499 | $5.1621 |
500 + | $4.6474 |
Overall Length | 163 mm |
---|---|
Overall Length | 6.417 in |
Color | Black |
Handle Color | Black |
Handle Material | Nylon |
Handle Style | Type 1 |
Mount Type | Front Counterbored Through Hole |
Base Width | 31 mm |
Base Width | 1.220 in |
Mounting Hole Distance | 132 mm |
Mounting Hole Distance | 5.197 in |
Overall Height | 45 mm |
Overall Height | 1.772 in |
Thread Size | Screws not included |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue