Quantity | Unit price |
---|---|
25 + | $2.98 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 30.0 mm |
---|---|
Base Width | 1.181 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Length | 186.5 mm |
Overall Length | 7.343 in |
Color | Black |
Handle Finish | No Finish |
Handle Material | Nylon |
Handle Style | Bridge, Grab Handle |
Mount Type | Screw Mount, 3.2 mm Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue