Quantity | Unit price |
---|---|
60 - 599 | $1.2021 |
600 - 2999 | $1.1248 |
3000 + | $1.0461 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 1, DN 25 |
Cylinder Diameter | 18.4 mm |
Cylinder Diameter | 0.724 in |
Overall Height | 21 mm |
Overall Height | 0.826 in |
Fin Diameter | 29.9 mm |
Fin Diameter | 1.177 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue