Quantity | Unit price |
---|---|
40 - 399 | $1.6955 |
400 - 1999 | $0.7569 |
2000 + | $0.6812 |
Fin Diameter | 45 mm |
---|---|
Fin Diameter | 1.772 in |
Head Diameter | 88 mm |
Head Diameter | 3.465 in |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Color | Yellow |
Compatible Flanges | Class 150;BS5504 |
Compatible Nominal Pipe Sizes (All) | DN 40, ANSI 1-1/2 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47, DN 2627-2638 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue