Quantity | Unit price |
---|---|
1000 - 4999 | $0.3279 |
5000 - 9999 | $0.2587 |
10000 - 24999 | $0.2225 |
25000 - 49999 | $0.1995 |
50000 + | $0.1731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.5 mm |
---|---|
Compatible Hole Diameter | 0.217 in |
Compatible Panel Thickness Range | 3.6 - 4.6 mm |
Compatible Panel Thickness Range | 0.142 - 0.181 in |
Head Diameter | 11.0 mm |
Head Diameter | 0.433 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Locking Head Height | 7.6 mm |
Locking Head Height | 0.299 in |
Body Height | 3.7 mm |
Body Height | 0.146 in |
Length Under Head | 3.3 mm |
Length Under Head | 0.13 in |
Anchor Length | 8.1 mm |
Anchor Length | 0.319 in |
Overall Width | 18.6 mm |
Overall Width | 0.732 in |
Pin Diameter | 8.8 mm |
Pin Diameter | 0.346 in |
Pin Length | 8.8 mm |
Pin Length | 0.346 in |
Color | Black |
Full Material | Nylon 6/6 |
Rivet Type | Folding Leg |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue