Quantity | Unit price |
---|---|
1000 - 4999 | $0.0489 |
5000 - 9999 | $0.0441 |
10000 - 24999 | $0.0396 |
25000 + | $0.0357 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.4 mm |
---|---|
Anchor Length | 0.685 in |
Compatible Hole Diameter Range | 2.8 - 3.7 mm |
Compatible Hole Diameter Range | 0.11 - 0.146 in |
Compatible Hole Diameter | 2.8 mm |
Compatible Hole Diameter | 0.11 in |
Compatible Panel Thickness Range | 14.0 - 13.9 mm |
Compatible Panel Thickness Range | 0.551 - 0.547 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 17.4 mm |
Head Height | 0.685 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue