Quantity | Unit price |
---|---|
500 - 4999 | $0.0919 |
5000 - 9999 | $0.0827 |
10000 - 24999 | $0.0744 |
25000 + | $0.067 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.8 mm |
---|---|
Anchor Length | 0.465 in |
Compatible Hole Diameter Range | 6.1 - 7.1 mm |
Compatible Hole Diameter Range | 0.24 - 0.28 in |
Compatible Hole Diameter | 6.1 mm |
Compatible Hole Diameter | 0.24 in |
Compatible Panel Thickness Range | 8.0 - 7.9 mm |
Compatible Panel Thickness Range | 0.315 - 0.311 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 11.8 mm |
Head Height | 0.465 in |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue