Quantity | Unit price |
---|---|
1000 - 9999 | $0.632 |
10000 + | $0.4207 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 9.0 mm |
---|---|
Compatible Hole Diameter | 0.354 in |
Compatible Panel Thickness Range | 3.8 - 4.8 mm |
Compatible Panel Thickness Range | 0.15 - 0.189 in |
Head Diameter | 18 mm |
Head Diameter | 0.709 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Maximum Compatible Panel Thickness | 4.8 mm |
Maximum Compatible Panel Thickness | 0.189 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Minimum Compatible Panel Thickness | 3.8 mm |
Minimum Compatible Panel Thickness | 0.15 in |
Minimum Operating Temperature | -30 °C |
Minimum Operating Temperature | -22 °F |
Operating Temperature Range | -30 - 100 °C |
Operating Temperature Range | -22 - 212 °F |
Color | Black |
Full Material | Glass-Filled PBT;Acetal |
Material | Glass-Filled PBT;Acetal |
Material Flammability Standard | UL94 HB |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Pan |
Rivet Type | Flush Top |
Type | 4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue