Quantity | Unit price |
---|---|
1000 - 9999 | $0.2397 |
10000 - 24999 | $0.2179 |
25000 + | $0.1998 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 10.4 mm |
---|---|
Anchor Length | 0.409 in |
Compatible Hole Diameter | 2.5 mm |
Compatible Hole Diameter | 0.098 in |
Head Diameter | 5.2 mm |
Head Diameter | 0.205 in |
Head Height | 1.3 mm |
Head Height | 0.051 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Rivet Type | Snap-Lock Pins |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue