Quantity | Unit price |
---|---|
1000 - 4999 | $0.1024 |
5000 - 9999 | $0.0922 |
10000 - 24999 | $0.083 |
25000 + | $0.0747 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 4.6 mm |
---|---|
Anchor Length | 0.183 in |
Head Diameter | 6.2 mm |
Head Diameter | 0.245 in |
Head Height | 1.6 mm |
Head Height | 0.062 in |
Compatible Hole Diameter Range | 3.1 - 3.2 mm |
Compatible Hole Diameter Range | 0.123 - 0.127 in |
Compatible Panel Thickness Range | 1.9 - 3 mm |
Compatible Panel Thickness Range | 0.075 - 0.120 in |
Color | Black |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue