Quantity | Unit price |
---|---|
1000 - 4999 | $0.3507 |
5000 - 9999 | $0.2773 |
10000 - 24999 | $0.2381 |
25000 - 49999 | $0.217 |
50000 + | $0.1876 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 7.5 mm |
---|---|
Anchor Length | 0.295 in |
Pin Length | 9.0 mm |
Pin Length | 0.354 in |
Pin Head Diameter | 12.0 mm |
Pin Head Diameter | 0.472 in |
Pin Head Height | 2.5 mm |
Pin Head Height | 0.098 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Compatible Hole Diameter Range | 6.1 - 6.2 mm |
Compatible Hole Diameter Range | 0.24 - 0.244 in |
Compatible Panel Thickness Range | 2.5 - 4.0 mm |
Compatible Panel Thickness Range | 0.098 - 0.157 in |
Extraction Force | 30.0 kg |
Extraction Force | 30.0 kg |
Color | Black |
Full Material | Nylon 6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue