Two-Piece Rivets are part of a two piece fastening solution that is used with an Edge Connector assembly (available to buy separately).
The range is comprised of a Body (piece "A") and a Pin (piece "B"), which are sold separately. The Body is inserted through the connector and through the application chassis. The Pin is then pushed or tapped into the Body to secure the connector to the chassis.
The Pin can later be removed to allow for connector replacement or maintenance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Pin Diameter | Overall Body Width | Compatible Part Numbers | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
27TPF0001B | $0.0141 - $0.0194 | In production |
0.069 in
1.8 mm
|
|
|
||||||
$0.0176 - $0.0241 | In production |
0.069 in
1.8 mm
|
|
|
|||||||
27TPF0002A | $0.0576 - $0.079 | In production |
|
0.110 in
2.8 mm
|
|
||||||
$0.057 - $0.0782 | 7000 In stock |
|
0.096 in
2.4 mm
|
|
|||||||
$0.0564 - $0.0774 | In production |
|
0.109 in
2.8 mm
|
|
|||||||
$0.0704 - $0.0966 | In production |
|
0.110 in
2.8 mm
|
|
|||||||
$0.0143 - $0.0197 | In production |
0.069 in
1.8 mm
|
|
|
|||||||
$0.0142 - $0.0195 | In production |
0.062 in
1.6 mm
|
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue