Quantity | Unit price |
---|---|
1 - 11 | $13.50 |
12 + | $11.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Length | 45.0 mm |
---|---|
Cam Length | 1.772 in |
Compatible Door Thickness Range | 20.0 mm |
Compatible Door Thickness Range | 0.787 in |
Housing Height | 30.0 mm |
Housing Height | 1.181 in |
Maximum Compatible Door Thickness | 20.0 mm |
Maximum Compatible Door Thickness | 0.787 in |
Maximum Grip | 33.0 mm |
Maximum Grip | 1.299 in |
Cam Material | Steel Zinc-Plated |
Color | Silver |
Finish | Chrome Plated |
Handle Type | Knob Handle |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Quarter-Turn Spring Loaded Latch |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue