Quantity | Unit price |
---|---|
1 - 24 | $24.71 |
25 - 49 | $23.47 |
50 + | $21.12 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 4.8 mm |
---|---|
Pin Diameter | 0.189 in |
Usable Length | 12.7 mm |
Usable Length | 0.5 in |
Pin Material | Stainless Steel |
Finish | Natural |
Knob Material | Aluminum |
Knob Color | Black |
Button Color | Blue |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue