Quantity | Unit price |
---|---|
1 - 9 | $24.54 |
10 - 24 | $22.08 |
25 + | $18.77 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 9.5 mm |
---|---|
Pin Diameter | 0.375 in |
Pin Material | Stainless Steel |
Finish | Natural |
Shape | Diamond |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue