Quantity | Unit price |
---|---|
1 - 9 | $30.74 |
10 - 24 | $27.66 |
25 + | $23.51 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pin Diameter | 12.7 mm |
---|---|
Pin Diameter | 0.500 in |
Pin Material | Stainless Steel |
Finish | Natural |
Shape | Oval |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue