Menu Search

Quick Release Pin - Ring; Pin Diameter - 9.5 mm | 0.374 in; Usable Length - 38.6 mm | 1.52 in; Stainless Steel

Locking Pins with a Ring Handle provide a secure method of making adjustments on equipment. Ball detents will not collapse in without pushing of the button, while the ring allows for easy attachment of an optional wire lanyard. Made from stainless steel.
Item code:

PL6X1500R----X0

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $30.91
25 - 49 $29.36
50 + $26.43
Standard pack: 1

Order in multiple of 1

Total price:

$30.91

1 x $30.91

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Plain
Pin Material Stainless Steel
Pin Diameter 0.374 in
Usable Length 1.52 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us