Quantity | Unit price |
---|---|
100 + | $3.32 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 120.0 mm |
---|---|
Overall Length | 4.724 in |
Overall Height | 95.0 mm |
Overall Height | 3.74 in |
Handle Shape | Rectangular |
Handle Style | Pull |
Mount Type | Snap-In |
Handle Material | ABS |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue