Quantity | Unit price |
---|---|
1000 - 9999 | $0.0422 |
10000 - 24999 | $0.0402 |
25000 + | $0.0381 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Polyamide 6.6 |
Color | Red |
Compatible Screw Sizes (All) | M2.5 |
Outside Diameter | 6.5 mm |
Outside Diameter | 0.256 in |
Inside Diameter | 2.7 mm |
Inside Diameter | 0.106 in |
Thickness | 1.1 mm |
Thickness | 0.043 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue