Menu Search

Blue PA Anti-Loss Washer Retaining Washer - 2.7 mm | 0.106 in; 6.5 mm | 0.256 in; Thickness 1.1 mm | 0.043 in; Compatible Screw Sizes M2.3

Retaining Washer made from LDPE and featuring a 6.5 mm | 0.256 in Outside Diameter, 2.7 mm | 0.106 in Inside Diameter and 1.1 mm | 0.043 in Thickness. This item is compatible with M2.3 screws sizes.
Item code:

015202508703

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0422
10000 - 24999 $0.0402
25000 + $0.0381
Standard pack: 1000

Order in multiple of 1000

Total price:

$42.20

1000 x $0.0422

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Color Blue
Compatible Screw Sizes (All) M2.3
Outside Diameter 0.197 in
Inside Diameter 0.106 in
Thickness 0.039 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us