Quantity | Unit price |
---|---|
1000 - 4999 | $0.0342 |
5000 - 9999 | $0.0308 |
10000 - 24999 | $0.0277 |
25000 - 49999 | $0.0249 |
50000 + | $0.0224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Self-Retaining Washer |
---|---|
Full Material | Polyamide 6.6 |
Color | Natural |
Compatible Screw Sizes (All) | #10 |
Outside Diameter | 10.6 mm |
Outside Diameter | 0.417 in |
Inside Diameter | 5.0 mm |
Inside Diameter | 0.197 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue