Quantity | Unit price |
---|---|
1000 - 4999 | $0.0969 |
5000 - 9999 | $0.0872 |
10000 - 24999 | $0.0785 |
25000 - 49999 | $0.0707 |
50000 + | $0.0636 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Self-Retaining Washer |
---|---|
Full Material | Polyamide 6.6 |
Color | Natural |
Compatible Screw Sizes (All) | 3/8 |
Outside Diameter | 19.6 mm |
Outside Diameter | 0.772 in |
Inside Diameter | 9.6 mm |
Inside Diameter | 0.378 in |
Thickness | 4.5 mm |
Thickness | 0.177 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue