Quantity | Unit price |
---|---|
1000 - 4999 | $0.1223 |
5000 - 9999 | $0.1164 |
10000 + | $0.1102 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | M5 |
Outside Diameter | 8.5 mm |
Outside Diameter | 0.335 in |
Inside Diameter | 5.3 mm |
Inside Diameter | 0.209 in |
Thickness | 2.8 mm |
Thickness | 0.11 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue