Menu Search

Ribbed Pipe-End Plug - Head Diameter - 12.750 in ; 271.4 - 315.2 mm | 10.687 - 12.410 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343453

344 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 20 $62.5917
21 - 41 $25.0365
42 - 125 $12.5176
126 - 209 $12.1428
210 - 335 $11.8914
336 - 839 $11.5167
840 + $10.0145
Standard pack: 42

Order any quantity

Total price:

$62.59

1 x $62.5917

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 12.750 in
Overall Height 2.245 in
Rib Diameter Range 10.687 - 12.410 in
Maximum Rib Diameter 12.410 in
Minimum Rib Diameter 10.687 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us