Quantity | Unit price |
---|---|
1 - 1249 | $1.2023 |
1250 - 2499 | $0.5474 |
2500 - 4999 | $0.383 |
5000 - 24999 | $0.2184 |
25000 - 49999 | $0.2086 |
50000 + | $0.1972 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 15.9 mm |
Tube Diameter | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue