Quantity | Unit price |
---|---|
1 - 399 | $1.1486 |
400 - 799 | $0.5736 |
800 - 3999 | $0.2298 |
4000 - 7999 | $0.1022 |
8000 - 11999 | $0.092 |
12000 + | $0.087 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 19.1 mm |
Tube Diameter | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue