Quantity | Unit price |
---|---|
1 - 14 | $10.3999 |
15 - 49 | $5.1924 |
50 - 99 | $2.0741 |
100 - 249 | $1.3852 |
250 - 999 | $0.9234 |
1000 - 1999 | $0.8781 |
2000 - 2999 | $0.8312 |
3000 + | $0.7864 |
Compatible Outside Tube Diameter | 76.2 mm |
---|---|
Compatible Outside Tube Diameter | 3.000 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue