Quantity | Unit price |
---|---|
1 - 249 | $6.4792 |
250 - 499 | $3.2396 |
500 - 999 | $1.2959 |
1000 - 5999 | $0.5752 |
6000 - 10999 | $0.548 |
11000 - 20999 | $0.5178 |
21000 + | $0.4891 |
Compatible Outside Tube Diameter | 40.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.575 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue