Quantity | Unit price |
---|---|
1 - 99 | $5.3548 |
100 - 249 | $2.6774 |
250 - 499 | $1.0695 |
500 - 999 | $0.7131 |
1000 - 4999 | $0.475 |
5000 - 8999 | $0.4513 |
9000 + | $0.4277 |
Compatible Outside Tube Diameter | 44.5 mm |
---|---|
Compatible Outside Tube Diameter | 1.750 in |
Compatible Tube Gauge | 10-12 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue